Publiceer je producten
Modulating Control Valve for Constant Tank Level - LFF110-10, LFF1110-10
Watts

Modulating Control Valve for Constant Tank Level - LFF110-10, LFF1110-10

Series LFF110-10, LFF1110-10 Modulating Float Control Valve is designed to maintain a constant liquid level in a tank or reservoir. It throttles open on a lowering liquid level and throttles closed upon a rising liquid level.
Specificatie
  • Keywords: potable water, pressure, process, regulator, watts, watts regulator, plumbing, drainage, drains, pumps, pressure reducing control, automatic control valves, valves

    Features

    • Maintains a constant liquid level in a tank or reservoir
    • Body and cover are constructed of strong and durable ductile iron (ASTM A536)
    • Ideal for balancing inflow and outflow demand
    • Uses a modulating float control for simple operation
Technische specificatie
  • Unieke ref.modulating-control-valve-lff110-10-lff1110-10
  • ProductfamiliePlumbing & Flow Control Solutions
  • ProductgroepAutomatic Control Valves
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2020-10-30
  • Editienummer1
Gerelateerd
  • HoofdmateriaalDuctile Iron
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Kleppen
  • IFC-classificatieKlep
  • UNSPSC-naamValves
  • UNSPSC-code401416
  • Uniclass 2015-codePr_65_54_40_16
  • Uniclass 2015-beschrijvingControl valves
  • CSI MasterFormat 2014 Code23 09 13.33
  • CSI MasterFormat 2014 TitelControl Valves
  • OmniClass-nummer23-27 31 00
  • OmniClass-titelValves
  • CSI UniFormat II-codeD20
  • CSI UniFormat II-titelPLUMBING