Publiceer je producten
Wafer-Type Butterfly Valve - W-W1111-L
Watts

Wafer-Type Butterfly Valve - W-W1111-L

4.3 van de 5 sterren4.3(8 reviews)

The Watts Series W-W1111 butterfly valves are designed and manufactured to meet the stringent requirements of plumbing, HVAC, irrigation, commercial and industrial applications.

Specificatie
  • Features

    • Simple structure, easy to operate
    • Easy installation
    • High reliability and long service life
    • Position indicators
    • Excellent sealing performance

    Available in China ONLY

    Keywords: assembly, backflow, bonnet, bypass, check, cover, kit, releif, repair, rubber, seat, valve, watts, watts regulator, plumbing, draings, valves, pipes, drainage, automatic control valves, control valves, reducing valves, pressure reducing valves, ball valves, control valves, liquid control valves, water safety

    Technische specificatie
    • Unieke ref.Wafer-Type-Butterfly-Valve-W-W1111-L
    • ProductfamiliePlumbing & Flow Control Solutions
    • ProductgroepShutoff Valves > Butterfly Valves
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2022-08-24
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalDuctile Iron
    Classificatie
    • Categorie BIMobjectLoodgieterswerk - Kleppen
    • IFC-classificatieKlep
    • UNSPSC-naamButterfly lug pattern valves
    • UNSPSC-code40141619
    • Uniclass 2015-codePr_65_54_95_08
    • Uniclass 2015-beschrijvingButterfly valves
    • CSI MasterFormat 2014 Code40 05 64
    • CSI MasterFormat 2014 TitelButterfly Valves
    • OmniClass-nummer23-27 31 17
    • OmniClass-titelButterfly Valves

    Beschikbaarheid regio

    Azië