Publiceer je producten
Roll-Up Sheet Doors Model 780-CD

Roll-Up Sheet Doors Model 780-CD

Wayne Dalton’s Rolling Sheet Door Systems offer the perfect solution when your project requires an attractive and solidly constructed rolling sheet door that is also easy on your budget. These door systems incorporate innovative design elements that enable fast installation and ensure smooth operation for enhanced door life.

Model 780-CD is ideal for commercial applications with openings up to 16’ wide by 16’ high. A unique curtain profile facilitates smooth operation and minimizes curtain damage and stepped rings allow tight, uniform curtain wrap to help minimize headroom requirements. A quick-connect bottom bar stop minimizes fasteners and allows for easy insertion of the curtain into a universal guide for fastening in concrete, masonry or wood jambs.

BIM objects are for general reference and should not be used for exact construction information. Please contact a Wayne Dalton Dealer when exact dimensions are required.

Specificatie
  • Key Product Features

    • Max Width: 16’
    • Max Height: 16’
    • 26-gauge, roll-formed galvanized steel
    • 18-gauge guides; 11-gauge headplate

    Product Information

    • Unique curtain profile facilitates smooth operation and minimizes curtain damage
    • Stepped rings allow tight, uniform curtain wrap and minimize headroom requirements
    • Bearings prevent steel-to-steel contact, improve door operation and increase door shaft life

    Fast and Easy Installation

    • Quick-connect bottom bar stops minimize fasteners and allow easy insertion of curtain into the guides
    • Universal guide allows fastening in concrete, masonry, or wood jambs and fastening or welding to steel jambs
    • Through-hole design reduces sideroom requirements

    Options & Accessories

    • Optional left side lock and step plate
    • Optional header draft seal
    • Optional wind load: integrated curtain wind locks and guide to withstand wind loading to minimum design pressures of ±36 psf (±175 kgf/sq m)

    Operation Options

    • Manual lift (standard)
    • Chain hoist with reduced drive
    • Motor

    Locks

    • Dual slide bolt (standard)
    • Double shackle
    • Cylinder
Technische specificatie
  • Unieke ref.roll-up-sheet-door-780cd
  • ProductfamilieCommercial Doors
  • ProductgroepRolling Doors
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2024-07-01
  • Editienummer1
Gerelateerd
  • HoofdmateriaalStaal
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectDeuren - Industriële deur
  • IFC-classificatiedeur
  • CSI MasterFormat 2014 Code08 33 23
  • CSI MasterFormat 2014 TitelOverhead Coiling Doors
  • OmniClass-nummer23-17 11 13 25
  • OmniClass-titelOverhead Metal Doors