Publiceer je producten
Contemporary Collection: Multi-Slide Door
Contemporary Collection: Multi-Slide Door
Contemporary Collection: Multi-Slide Door
Contemporary Collection: Multi-Slide Door

    Contemporary Collection: Multi-Slide Door

    Accent the connection between a home and its surroundings. Design light-drenched living spaces that flow effortlessly onto outdoor lounging areas. With massive spans up to 50' wide and 10' high, our sliding and multi-slide doors let imaginations soar.

    • Style: Slim-line appearance maximizes light for a natural ambiance that’s warm and welcoming.
    • Configuration: Available in a variety of groupings ranging from two to ten panels, they can also be hidden inside the wall in a pocketed confirmation or act as traditional sliding doors with one panel remaining exposed when fully open.
    • Low Maintenance: Durable and low maintenance, extruded aluminum exteriors stand up to the harshest elements, resisting dents, dings and scratches with rot-resistant composition.
    • Operation: Precision bearing rollers are engineered with exacting hardware for effortless motion.
    • Materials: Complement any design with flush hardware in customizable finishes that are both contemporary and timeless.
    • Energy Efficiency: Choices including energy-efficient Zo-e-shield® glazing and ENERGY STAR® rated windows.
    Specificatie
    • See website specifications and technical data in the Links Tab of the Product Page.  Thank you. 

    Technische specificatie
    • Unieke ref.ContemporaryMultiSlideDoor
    • ProductfamilieContemporary Collection
    • ProductgroepWeather Shield Contemporary Collection
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2020-09-24
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalHout
    • Secundair materiaalAluminium
    • Ontworpen inVerenigde Staten
    • Gefabriceerd inVerenigde Staten
    Classificatie
    • Categorie BIMobjectDeuren - Schuifdeur
    • IFC-classificatiedeur
    • UNSPSC-naamRolling doors
    • UNSPSC-code30171503
    • Uniclass 2015-codeEF_25_30
    • Uniclass 2015-beschrijvingDoors and windows
    • CSI MasterFormat 2014 Code08 14 23
    • CSI MasterFormat 2014 TitelClad Wood Doors
    • OmniClass-nummer23-17 11 15 25
    • OmniClass-titelSliding Wood Doors
    • CSI UniFormat II-codeB2030
    • CSI UniFormat II-titelExterior Doors

    Beschikbaarheid regio

    Noord Amerika
    Canada
    Verenigde Staten
    BIMobject-productbibliotheek

    Design-app voor Revit

    Laad families rechtstreeks in je Revit-model met één klik.

    Vind een plek om eenvoudiger toegang te krijgen tot nieuwe objecten, sla je Revit-families op en werk samen met je team.

    • VinkjeWerk rechtstreeks met BIM-objecten naast Revit
    • Vinkje 2 GB cloudopslag - sla uw Revit-content op
    • Vinkje Krijg belichaamde koolstof-LCA (A1-A3) rechtstreeks vanuit Revit