Publiceer je producten
wedi Curb Over US

wedi Curb Over US

wedi curbs are available in several options for shower entry designs where transitions are required, and can be installed with wedi Fundo shower bases, as well as conventional mortar bed systems. Waterproof and versatile, wedi curbs may be tiled before glass doors, panels or glass blocks are installed. Epoxy glue is recommended instead of screw fasteners when installing shower door tracks.

Specificatie
  • ApplicationShowers or wet rooms, areas with private and commercial use indoors, with direct contact with process and cleaning water
    FormCurb
    Integral Accessoriesn/a
    Materials Framen/a
    Materials SeatA waterproof extruded polystyrene rigid foam core with a special, resistant and glass, fibre reinforced cement coating
    Operating Temperature Range-58 / +175° F
    Tensile Strength65 psi
Technische specificatie
  • Unieke ref.wedi-curb-over-us
  • ProductfamilieWedi US
  • ProductgroepShower Products
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2023-04-17
  • Editienummer1
Classificatie
  • Categorie BIMobjectBouwmaterialen - Gips- en vezelplaten