Publiceer je producten
SVF Stainless Vertical Firetube (725–850 MBH)
SVF Stainless Vertical Firetube (725–850 MBH)

    SVF Stainless Vertical Firetube (725–850 MBH)

    The SVF boiler streamlines set-up and installation, saving time, labor and money. Guarding against wear and tear with its corrosion resistant and durable materials, Weil-McLain’s new Stainless Vertical Firetube boiler delivers energy efficiency and reliability. A leading-edge addition to our commercial boiler portfolio, it meets all standard bid specs for new construction.

    Features: 

    • Solutions That Matter™: 500 & 600 MBH stainless steel fire tube boilers designed for light commercial and large heating applications.
    • Easier: Contractor-friendly design with integrated roller casters, shipping ramp, and 3-in-1 vent adapters for quick installation.
    • Better: Market-leading efficiency and wide turn-down ranges for lower energy use and operating costs.
    • Smarter: Unity™ 2.0 color touchscreen Nuro controls for enhanced diagnostics and troubleshooting.
    Technische specificatie
    • Unieke ref.svf-stainless-vertical-firetube-725-850-mbh
    • ProductfamilieBoilers
    • ProductgroepCommercial boilers
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2025-12-29
    • Editienummer1
    Gerelateerd
    • Ontworpen inVerenigde Staten
    • Gefabriceerd inVerenigde Staten
    Classificatie
    • Categorie BIMobjectHVAC-apparatuur - Ketels
    • IFC-classificatieKetel
    • CSI MasterFormat 2014 Code23 52 23
    • CSI MasterFormat 2014 TitelCast-Iron Boilers
    • OmniClass-nummer23-33 11 00
    • OmniClass-titelCommercial Boilers

    Beschikbaarheid regio

    Noord Amerika
    Canada
    Verenigde Staten