Publiceer je producten
Scot Pump - MVI - High-pressure Vertical Multistage Centrifugal Pumps

Scot Pump - MVI - High-pressure Vertical Multistage Centrifugal Pumps

Water supply and pressure boosting

Industrial circulation systems

Process water

Cooling water circulation systems

Washing systems

Irrigation

Specificatie
  • Features & Benefits

    • Non-self-priming, high pressure, vertical multistage centrifugal pump with inline connections.
    • The MVI is equipped with cartridge mechanical seal which enables quick and easy maintenance. 
    • The spacer coupling allows the mechanical seal to be replaced without removing the motor.
    • The MVI series is also available with variable frequency drive upon request.

    Technical Specifications

    • NSF/ANSI 372 and 61 certified
    • Power connections:
      1~115/230 V, 3~ 230/460/575 V
    • Fluid temperature range determined by liquid type
    • Ambient temperature:
      +32°F to +104°F
    • Max. operating pressure:
      145 PSI, 232 PSI, 363 PSI and 435 PSI
      (Depending on number of stages)
    • ANSI Class flange connection
    • 304 Stainless steel construction (316 Stainless steel construction available upon request).
Technische specificatie
  • Unieke ref.Scot-Pump-MVI-High-pressure-Vertical-Multistage-Centrifugal-Pumps
  • ProductfamilieScot Pump
  • ProductgroepBooster Pumps & Systems
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2022-09-07
  • Editienummer1
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Pompen
  • UNSPSC-naamPumps
  • UNSPSC-code401515
  • Uniclass 2015-codePr_65_53_86_66
  • Uniclass 2015-beschrijvingPressure booster pumps
  • OmniClass-nummer23-27 17 00
  • OmniClass-titelPumps