Publiceer je producten
Weil Pump - Series 2400 Single Seal Submersible Wastewater Pump

Weil Pump - Series 2400 Single Seal Submersible Wastewater Pump

Heavy duty pump for commercial and industrial applications.

Pump clear and gray water with solids up to 1/2-inch diameter.

Specificatie
  • Pump

    • Case - Cast Iron
    • Impeller - Cast Iron
    • Stainless Steel Hardware

    Motor

    Single Seal

    - Carbon against Ceramic

    Air-Filled Hermetically Sealed Shaft - Stainless Steel Series 300

    Motor Shell - Cast Iron

    Insulation - Class F

    Ball Bearings - 2 - Double Sealed

    Power Cable Length - 20 ft.

    Three-phase motor

    • 1750 RPM
    • 60 Hz, 115 or 208-230 volts
    • Automatic reset thermal and overload protection
Technische specificatie
  • Unieke ref.series-2400-single-seal-submersible-wastewater-pump
  • ProductfamilieWeil Pump
  • ProductgroepPumps
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2023-02-13
  • Editienummer1
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Pompen