Publiceer je producten
Entrance grating A33X11, Z-frame, Embedded Revolving Door
Entrance grating A33X11, Z-frame, Embedded Revolving Door
Entrance grating A33X11, Z-frame, Embedded Revolving Door
Entrance grating A33X11, Z-frame, Embedded Revolving Door
Entrance grating A33X11, Z-frame, Embedded Revolving Door
Entrance grating A33X11, Z-frame, Embedded Revolving Door
Entrance grating A33X11, Z-frame, Embedded Revolving Door

    Entrance grating A33X11, Z-frame, Embedded Revolving Door

    A complete entrance grating for revolving doors. Incl. Z-profile frame for embedding. Grating that is well suited for use in shops, offices, and warehouses, etc. The entrance grating is constructed from flat bars running in both directions. Choose from a number of different standard sizes.

    Specificatie
    • Entrance grating type A
      Mesh width: 33x11 mm
      Height: 25 mm
      Load bearing bar made from flat bar 25/2
      Cross bar made from flat bar 10/2
      Edge bar made from flat bar 25/2
      Z-profile kerb angle frame Z-50x30x28x3 mm
      Incl. underlying frame and adjustable support legs 135-185 mm
      Entrance gratings are dimensioned for pedestrian traffic 5.0 kN/m2 and trolleys 300 kg
      All material is hot-dip galvanised

    Technische specificatie
    • Unieke ref.entrance_grating_a33x11_door_fixed_z-profile
    • ProductfamilieFlooring
    • ProductgroepEntrence Grating
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2018-07-18
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalGegalvaniseerd staal
    • Ontworpen inZweden
    • Gefabriceerd inZweden
    Classificatie
    • Categorie BIMobjectVloeren - Entrance
    • IFC-classificatieFurnishing Element
    • CSI MasterFormat 2014 Code12 48 23
    • CSI MasterFormat 2014 TitelEntrance Floor Grids