Publiceer je producten
Entrance grating A33x11, Z-frame, Embedded
Entrance grating A33x11, Z-frame, Embedded
Entrance grating A33x11, Z-frame, Embedded
Entrance grating A33x11, Z-frame, Embedded
Entrance grating A33x11, Z-frame, Embedded
Entrance grating A33x11, Z-frame, Embedded
Entrance grating A33x11, Z-frame, Embedded

    Entrance grating A33x11, Z-frame, Embedded

    A complete entrance grating, incl. Z-profile kerb angle frame with adjustable legs. The entrance grating is constructed from flat bars running in both directions. This entrance grating has a mesh that is slightly denser, making it well suited for use in shops and offices, etc. Choose from a number of different standard formats.

    Specificatie
    • Entrance grating type A
      Mesh width: 33x11 mm
      Load bearing bar made from flat bar 25/2
      Cross bar made from flat bar 10/2
      Edge bar made from flat bar 25/2
      Z-profile kerb angle frame Z-50x30x28x3 mm
      Incl. underlying frame and adjustable support legs 135-185 mm
      Entrance gratings are dimensioned for pedestrian traffic 5.0 kN/m2 and trolleys 300 kg
      All material is hot-dip galvanised

    Technische specificatie
    • Unieke ref.entrance_grating_a33x11_fixed_z-profile
    • ProductfamilieFlooring
    • ProductgroepEntrence Grating
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2018-04-26
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalGegalvaniseerd staal
    • Ontworpen inZweden
    • Gefabriceerd inZweden
    Classificatie
    • Categorie BIMobjectVloeren - Entrance
    • IFC-classificatieFurnishing Element
    • CSI MasterFormat 2014 Code12 48 23
    • CSI MasterFormat 2014 TitelEntrance Floor Grids