Publiceer je producten
Entrance grating A33x11, Adjustable legs 160-235 mm
Entrance grating A33x11, Adjustable legs 160-235 mm
Entrance grating A33x11, Adjustable legs 160-235 mm
Entrance grating A33x11, Adjustable legs 160-235 mm

    Entrance grating A33x11, Adjustable legs 160-235 mm

    A smaller and freestanding entrance grating with adjustable legs. Suitable for entrances with a slight height difference between ground and entrance floor. The entrance grating is constructed from flat bars running in both directions. Choose from a number of different stocked formats.

    Specificatie
    • Entrance grating type A.
      Mesh width: 33x11 mm, surrounded by a 50 mm deep edge bar
      Grating height: 25 mm.
      Grating incl. 4 adjustable support legs 160-235 mm
      Weight: 40.6 kg/m2
      All material is hot-dip galvanised.

    Technische specificatie
    • Unieke ref.entrance_grating_a33x11_legs_160-235
    • ProductfamilieFlooring
    • ProductgroepEntrence Grating
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2018-04-26
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalGegalvaniseerd staal
    • Ontworpen inZweden
    • Gefabriceerd inZweden
    Classificatie
    • Categorie BIMobjectVloeren - Entrance
    • IFC-classificatieFurnishing Element
    • CSI MasterFormat 2014 Code12 48 23
    • CSI MasterFormat 2014 TitelEntrance Floor Grids