Publiceer je producten
Roof Ladder
Roof Ladder
Roof Ladder
Roof Ladder

    Roof Ladder

    Lightweight ladder offering good stability. The rungs are profiled to provide increased anti-slip protection and are swaged on both the inside and outside for double safety. 

    Approved for securing a lifeline.

    At roof gradients of less than 15 degrees, a Weland roof gangway can be used as a ladder in the direction of the roof gradient.

    Specificatie
    • Components made of galvanized steel.
      Width: 400 mm
      Fixing to roof at top and bottom, although max 5 meters between the fixing points.
      Spacers against roof with max 2 meter interval.
      Version in accordance with SS-EN 12951

    Technische specificatie
    • Unieke ref.roof_ladder
    • ProductfamilieRoof Safety
    • ProductgroepLadders
    • TypeVerzameling (meerdere objecten)
    • Publicatiedatum2019-09-30
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalGegalvaniseerd staal
    • Ontworpen inZweden
    • Gefabriceerd inZweden
    Classificatie
    • Categorie BIMobjectBouw - Daktoebehoren
    • IFC-classificatieObject
    • Uniclass 2015-codePr_25_30_85
    • Uniclass 2015-beschrijvingStair and ladder units
    • CSI MasterFormat 2014 Code05 51 33
    • CSI MasterFormat 2014 TitelMetal Ladders
    • OmniClass-nummer23-17 23 15
    • OmniClass-titelLadders