Publiceer je producten
Wilkins ZW4104 Pressure-Tru™ Automatic Fire Control Valve
Wilkins

Wilkins ZW4104 Pressure-Tru™ Automatic Fire Control Valve

The Pressure-Tru™ ZW4104 Series Pressure Reducing Valve is listed as a floor control valve, an indicating valve, and a check valve in automatic sprinkler systems as well as a standpipe valve for CLASSII systems. Regulates pressure under both flow and no-flow conditions

Compliance:

  • UL® Listed
  • C-UL® Listed
  • SS option - California State Fire Marshall Listed

Features:

  • Factory set outlet pressure setting
  • 1-1/2" NPT inlet and 1-1/2" NPT threads
  • Available with rough chrome finish
  • Available with Grooved inlet and outlet
Specificatie

Technische specificatie
  • Unieke ref.zurn-zw4104
  • ProductfamilieFire Protection
  • ProductgroepPressure Regulating Valves
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2025-09-02
  • Editienummer1
Gerelateerd
  • HoofdmateriaalBronze
  • Ontworpen inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Kleppen
  • IFC-classificatieKlep
  • CSI MasterFormat 2014 Code40 05 67
  • CSI MasterFormat 2014 TitelSpecialized Pressure and Flow-Control Valves
  • OmniClass-nummer23-27 31 47
  • OmniClass-titelPressure Regulating Valves