1000 mm - surface mounted actuator (WMU 836)

1000 mm - surface mounted actuator (WMU 836)

WMU 836 chain actuators from WindowMaster are a proven solution for comfort ventilation (natural ventilation) and smoke ventilation. They are suitable for most types of windows and offer a wide variety of functions for quieter, more accurate and safer operation, combined with a high level of quality.

Features:
  • For surface mounted installation
  • Suitable for most types of windows
  • Stroke length up to 1000 mm
  • Programmable 24V DC
  • Accurate millimetre-by-millimetre control
  • Synchronisation of up to four window actuators on the same window
  • Genuine position feedback and three speeds to reduce operational noise and the possibility of draughts
  • The electronics in this actuator can be programmed to suit specific requirements – i.e. pressure- and traction force, stroke, speed/aceeptable noise level
  • Integrated reverse function to ensure a prolonged life span of the window gaskets
  • Pressure safety feature
  • Status/Fault indication
  • Online parameter set-up
  • Easy mounting
Technische specificatie
  • Unieke ref.WMU836
  • ProductfamilieActuators
  • ProductgroepChain actuators
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2015-01-27
  • Editienummer1
  • Hoogte (mm)34
  • Diepte (mm)47
Gerelateerd
  • HoofdmateriaalZink
  • Secundair materiaalRoestvrij staal
  • Ontworpen inDenemarken
  • Gefabriceerd inDenemarken
Classificatie
  • Categorie BIMobjectRamen - Raamopeners
  • IFC-classificatieWindow
  • UNSPSC-naamWindows
  • UNSPSC-code301716
  • Uniclass 1.4-codeJL1
  • Uniclass 1.4-beschrijvingWindows/Rooflights/Screens/Louvres
  • Uniclass 2.0-codePR-16-16-02
  • Uniclass 2.0-beschrijvingActuators
  • NBS-referentiecode16-16-02
  • NBS-referentiebeschrijvingActuators

Beschikbaarheid regio

Europa
Denemarken
Finland
Duitsland
Oostenrijk
Frankrijk
Noorwegen
Polen
Zweden
Zwitserland
Verenigd Koninkrijk
Ierland