Publiceer je producten
Pinnacle 72"
Winsted

Pinnacle 72"

4.3 van de 5 sterren4.3(6 reviews)

Winsted’s revolutionary Pinnacle console offers the peak operator experience. Crafted in a sleek contemporary look with cutting-edge engineering and meticulous attention to detail, Pinnacle puts the tech in technical furniture.

With unrivaled flexibility and serviceability, Pinnacle features best-in-class cable management, with a plethora of connectivity options, integrated convenience outlets and ports, Qi wireless charging, the best mix of monitor arms and task lights, Personal Environmental Comfort system, and status lighting options. These premium features make Pinnacle the optimal choice of any control room.

  • Unique sliding work surface offers access to power, data and robust cable management.
  • Horizontal/vertical adjustable monitors mounts offer best-in-class ergonomic viewing.
  • Multiple color selections and work surface options to match any interior décor requirements.
  • Three levels of cable management span the console.
  • Available in four widths -- 60", 72", 84" and 96"
Specificatie
      1. MANUFACTURERS
        1.   Contract Documents are based on Pinnacle workstations by Winsted, www.winsted.com.
        2.       Substitutions: [Refer to Division 01.] [Not permitted.]
      2. COMPONENTS
        1.       Frame:
          1.       Type: [Pinnacle 60”.] [Pinnacle 72”.] [Pinnacle 84”.] [Pinnacle 96”.]
          2.       Material: Steel.
        2.       Base:
          1.       Closed height adjustable: [Pinnacle 60”.] [Pinnacle 72”.] [Pinnacle 84”.] [Pinnacle 96”.]
    1.       Work Surface:
      1.       Type: Single
      2.       Construction: [1-1/8 inch thick medium density fiberboard with laminate facings.] [5/8 inch thick compact laminate.]
      3.       Faces: laminate
      4.       Edge type: [Safeguard plus, 1-1/8 inch black polyethylene T-edge, routed into edge.] [Exposed core.] [Comfort Edge, 1-1/8 inch molded urethane shaped edge.]
      5.       Laminate face color:
    1.       End Panels:
      1.       Core material: [1/2 inch thick medium density fiberboard with laminate facings.] [1/2 inch thick compact laminate.]
      2.       Faces: laminate
      3.       Laminate face color:
      4.       Laminate grain direction:
        1.          Work surfaces: Along length of component.
        2.         Doors and end panels: [Horizontal.] [Vertical.]
    1.       Doors:
      1.       Construction: [Ventilated Steel.] [3/4 inch thick medium density fiberboard with laminate facings.] 
      2.        Faces: laminate
      3.        Laminate face color: [White.] [Black.] [Gray.] [Maple.] [Walnut.] [____.]
      4.        Latches: Soft touch type.
    1.       Lifting Columns: Two sets of two columns.
    2.      Power Compatibility: 110V and 240V capable; hardwire ready duplex power.
    3.       Versa-Trak: Provide infinite monitor arm adjustability.
    4.        Cable Management:
      1.         Technology tray: reveled by sliding/lockable worksurface
      2.         Cable Management Trays: 3 full length continuous trays (Top/Bottom/ Worksurface)
    1.       Accessories:
      1.       CPU pedestals.
      2.       Monitor mounts and mounting posts.
      3.       Phone trays.
      4.       Laptop trays.
      5.       Keyboard trays.
      6.       Pro Series II racks.
      7.       Surface mounted Qi Wireless Phone Charging
      8.      Bi-Directional Slide-Out Rotating PC Tray
      9.      Under worksurface mounted drawers
      10.    Ethernet Tripp Lite Patch Panel
    1. FINISHES
      1.       Steel: Manufacturer’s standard black powder coat.
      2.       Aluminum: Silver anodized.
Technische specificatie
  • Unieke ref.pinnacle-72
  • ProductfamilieDesk System
  • ProductgroepPinnacle
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2024-08-01
  • Editienummer1
  • Hoogte (inch)30
  • Breedte (inch)72
  • Diepte (inch)36
Gerelateerd
  • HoofdmateriaalMetaal
  • Secundair materiaalLaminaat
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectMeubilair - Bureaus
  • IFC-classificatieFurniture
  • Uniclass 2015-codePr_40_30_25_04
  • Uniclass 2015-beschrijvingAudio visual furniture
  • CSI MasterFormat 2014 Code12 56 52
  • CSI MasterFormat 2014 TitelAudio-Visual Furniture
  • OmniClass-nummer23-21 11 00
  • OmniClass-titelCommercial Furniture