Publiceer je producten
ARY rod suspended surface canopy
ARY rod suspended surface canopy
ARY rod suspended surface canopy
    XAL

    ARY rod suspended surface canopy

    Decorative suspended luminaire in aluminium; surface powder coated; height adjustable U-profile pendant rod suspension (black or white), feed in U-profile; good glare reduction due to recessed light point plane; incl. high quality lens system; precise radiation characteristics with different beam angles; COB (Chip on Board) technology for maximum efficiency; no multiple shadows; energy-efficient LEDs with very good colour rendering; canopy for through wiring; converter included in canopy; ceiling mounting rings for multiple positioning of the luminaire in the room available as accessory
    Technische specificatie
    • Unieke ref.ARY_rod_suspended_surface_canopy
    • ProductfamilieLighting
    • ProductgroepCeiling | Suspended
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2022-11-23
    • Editienummer2
    Gerelateerd
    • HoofdmateriaalAluminium
    • Ontworpen inOostenrijk
    • Gefabriceerd inOostenrijk
    Classificatie
    • Categorie BIMobjectVerlichting - Plafondmontage
    • IFC-classificatieLight Fixture
    • ETIM-codeEG000027
    • ETIM-naamLuminaires
    • UNSPSC-naamLighting Fixtures and Accessories
    • UNSPSC-code3911
    • Uniclass 2015-codePr_70_70_48
    • Uniclass 2015-beschrijvingLuminaires, lighting track and lighting accessories
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitelLighting
    • OmniClass-nummer23-35 47 11
    • OmniClass-titelLighting Fixtures
    • CSI UniFormat II-codeD5020
    • CSI UniFormat II-titelLighting & Branch Wiring
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
    Soortgelijke producten

    4.0 van de 5 sterren 4.0 (7)
    4.4 van de 5 sterren 4.4 (28)
    4.4 van de 5 sterren 4.4 (9)
    4.8 van de 5 sterren 4.8 (18)