Publiceer je producten
SASSO 100 square adjustable semi-recessed
SASSO 100 square adjustable semi-recessed
SASSO 100 square adjustable semi-recessed
SASSO 100 square adjustable semi-recessed
SASSO 100 square adjustable semi-recessed
SASSO 100 square adjustable semi-recessed
SASSO 100 square adjustable semi-recessed
SASSO 100 square adjustable semi-recessed
    XAL

    SASSO 100 square adjustable semi-recessed

    Square semi-recessed spotlight made of aluminium; surface light inset lacquered; surface housing powder coated; luminaire housing can be attached to mounting plate without tools by interlock; light inset tiltable; symmetric radiation characteristic - precise due to high quality lens system; with different beam angles; COB (Chip on Board) technology for maximum efficiency; no multiple shadows; efficient LEDs with very good colour rendering; external converter for ceiling insertion, for through-wiring suitable
    Technische specificatie
    • Unieke ref.SASSO_100_square_adjustable_semi-recessed
    • ProductfamilieLighting
    • ProductgroepCeiling | Semi-Recessed
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2023-04-14
    • Editienummer2
    Gerelateerd
    • HoofdmateriaalAluminium
    • Ontworpen inOostenrijk
    • Gefabriceerd inOostenrijk
    Classificatie
    • Categorie BIMobjectVerlichting - Plafondmontage
    • IFC-classificatieLight Fixture
    • ETIM-codeEG000027
    • ETIM-naamLuminaires
    • UNSPSC-naamLighting Fixtures and Accessories
    • UNSPSC-code3911
    • Uniclass 2015-codePr_70_70_48
    • Uniclass 2015-beschrijvingLuminaires, lighting track and lighting accessories
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitelLighting
    • OmniClass-nummer23-35 47 11
    • OmniClass-titelLighting Fixtures
    • CSI UniFormat II-codeD5020
    • CSI UniFormat II-titelLighting & Branch Wiring
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
    Soortgelijke producten

    4.1 van de 5 sterren 4.1 (8)
    4.8 van de 5 sterren 4.8 (24)
    4.5 van de 5 sterren 4.5 (10)