Publiceer je producten
SQUADRO double-sided wallwasher track
SQUADRO double-sided wallwasher track
    XAL

    SQUADRO double-sided wallwasher track

    Track light in die cast aluminium (2x2 lamps) and with 2 types of light modules (for shelf floor washer and wall floor washer); surface powder coated; aisle spotlight with special, multi-free-form, facet effect surface reflectors for high precision light control; precise shelf and aisle zone lighting, optimum longitudinal glare control for high viewing comfort in the aisle zone, adjustable light modules; COB (Chip on Board) technology for maximum efficiency; efficient LEDs with very good colour rendering; IP 40 protection glass available as an accessory; including attachment for linear alignment of the spotlights
    Technische specificatie
    • Unieke ref.SQUADRO_double-sided_wallwasher_track
    • ProductfamilieLighting
    • ProductgroepCeiling | Track
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2024-04-04
    • Editienummer2
    Gerelateerd
    • HoofdmateriaalAluminium
    • Ontworpen inOostenrijk
    • Gefabriceerd inOostenrijk
    Classificatie
    • Categorie BIMobjectVerlichting - Plafondmontage
    • IFC-classificatieLight Fixture
    • ETIM-codeEG000027
    • ETIM-naamLuminaires
    • Uniclass 2015-codePr_70_70_48
    • Uniclass 2015-beschrijvingLuminaires, lighting track and lighting accessories
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitelLighting
    • OmniClass-nummer23-35 47 11
    • OmniClass-titelLighting Fixtures
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
    Soortgelijke producten

    4.1 van de 5 sterren 4.1 (8)
    4.8 van de 5 sterren 4.8 (24)
    4.5 van de 5 sterren 4.5 (10)