Publiceer je producten
TULA nano suspended recessed canopy trimless
TULA nano suspended recessed canopy trimless
TULA nano suspended recessed canopy trimless
TULA nano suspended recessed canopy trimless
    XAL

    TULA nano suspended recessed canopy trimless

    Decorative suspended luminaire in aluminium; surface polished chrome or powder coated; pendant fitting with suspension, incl. feed (black or white); can be individually shortened; good glare reduction due to recessed light point plane; incl. high quality lens system; COB (Chip on Board) technology for maximum efficiency; no multiple shadows; energy-efficient LEDs with very good colour rendering; canopy for through wiring; converter included in canopy, recessed mounted version; ceiling mounting rings for multiple positioning of the luminaire in the room available as accessory
    Technische specificatie
    • Unieke ref.TULA_nano_suspended_recessed_canopy_trimless
    • ProductfamilieLighting
    • ProductgroepCeiling | Suspended
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2022-11-23
    • Editienummer2
    Gerelateerd
    • HoofdmateriaalAluminium
    • Ontworpen inOostenrijk
    • Gefabriceerd inOostenrijk
    Classificatie
    • Categorie BIMobjectVerlichting - Plafondmontage
    • IFC-classificatieLight Fixture
    • ETIM-codeEG000027
    • ETIM-naamLuminaires
    • UNSPSC-naamLighting Fixtures and Accessories
    • UNSPSC-code3911
    • Uniclass 2015-codePr_70_70_48
    • Uniclass 2015-beschrijvingLuminaires, lighting track and lighting accessories
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitelLighting
    • OmniClass-nummer23-35 47 11
    • OmniClass-titelLighting Fixtures
    • CSI UniFormat II-codeD5020
    • CSI UniFormat II-titelLighting & Branch Wiring
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
    Soortgelijke producten

    4.8 van de 5 sterren 4.8 (24)
    4.1 van de 5 sterren 4.1 (8)
    4.5 van de 5 sterren 4.5 (10)