Publiceer je producten
Bob Light XL - Pendant fixture
Bob Light XL - Pendant fixture
Bob Light XL - Pendant fixture
Bob Light XL - Pendant fixture
Bob Light XL - Pendant fixture
    ZERO

    Bob Light XL - Pendant fixture

    It started with a modular sofa system getting an integrated light fixture. And the latter had the same pleasantly rounded shapes of the former.After that, more and more members joined the Bob family, including a floor light, a solo pendant and a bow that waves through the space. And now, a really large pendant, Bob XL: 400 mm in diameter.

    Specificatie
    • Finish

      Painted aluminum in white RAL 9010, greybrown RAL 7006, black RAL 9005, orange RAL 3022, grey RAL 7030. Diffuser in matt acrylic. Other colours on request.

      LED info

      System power: 14W. Luminaire Luminous Flux: 955LM. CCT 3000K. SDCM 3. CRI >80. L80/72.000H

      Installation

      Suspended from ceiling 2,5 m cable. Including cable-cup.

      Connection

      DCL plug or terminalblock 3x4 mm2. When DALI 5x4mm2.

      Design

      Thomas Bernstrand & Stefan Borselius 2022.

    Technische specificatie
    • Unieke ref.bob-light-xl
    • ProductfamilieBob
    • ProductgroepPendants
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2022-04-21
    • Editienummer1
    • Hoogte (mm)243
    • Breedte (mm)400
    • Diepte (mm)400
    Gerelateerd
    • HoofdmateriaalAluminium
    • Ontworpen inZweden
    • Gefabriceerd inZweden
    • Nettogewicht (kg)2
    Classificatie
    • Categorie BIMobjectVerlichting - Hangers

    Beschikbaarheid regio

    Europa Azië Oceanië Noord Amerika