Publiceer je producten
Wilkins 500XL Pressure Reducing Valve
Wilkins 500XL Pressure Reducing Valve
Wilkins 500XL Pressure Reducing Valve
Wilkins 500XL Pressure Reducing Valve
Wilkins 500XL Pressure Reducing Valve
    Zurn

    Wilkins 500XL Pressure Reducing Valve

    4.6 out of 5 stars4.6(7 reviews)

    The Pressure Reducing Valve shall be certified to NSF/ANSI/CAN 61, consisting of a low lead bronze body and bronze bell housing, a separate access cover for the plunger and a bolt to adjust the downstream pressure. The bronze bell housing and access cap shall be threaded to the body and shall not require the use of ferrous screws. The assembly shall be of the balanced piston design and shall reduce pressure in both flow and no-flow conditions. The assembly shall be accessible for maintenance without having to remove the body from the line. The Pressure Reducing Valve shall be a ZURN WILKINS Model 500XL.

    Compliance:

    • NSF 61
    • NSF 372
    • cUPC
    • IPC
    • NPCC

    Features:

    • Short lay length and compact design allow it to install in tight spaces
    • High-flow capacity suits commercial or industrial pressure reduction applications
    • Highly durable, threaded bell resists corrosion and provides easy access to cartridge internals
    • Lead-free

    Keywords: zurn 500xl, wilkins 500xl, zurn 3/4 pressure reducing valve, zurn wilkins pressure relief valve, pressure reducing valve, water pressure regulator, industrial pressure reduction, zurn wilkins operation, Hose Bibb Pressure gauge, bolt adjustment

    Specificatie

    Technische specificatie
    • Unieke ref.zurn-500xl
    • ProductfamiliePressure Reducing Valves
    • ProductgroepPressure Reducing Valves
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2017-01-16
    • Editienummer2
    • Hoogte (inch)6
    • Breedte (inch)1.62
    • Diepte (inch)4.5
    Gerelateerd
    • HoofdmateriaalBronze
    • Ontworpen inVerenigde Staten
    • Nettogewicht (lbs)3
    Classificatie
    • Categorie BIMobjectLoodgieterswerk - Kleppen
    • IFC-classificatieKlep
    • ETIM-codeEC010122
    • ETIM-naamPressure reducing valve
    • Uniclass 2015-codePr_65_54_95_66
    • Uniclass 2015-beschrijvingPressure reducing valves
    • CSI MasterFormat 2014 Code40 05 67.36
    • CSI MasterFormat 2014 TitelPressure-Regulating Valves
    • OmniClass-nummer23-27 31 47
    • OmniClass-titelPressure Regulating Valves

    Beschikbaarheid regio

    Noord Amerika
    Amerikaanse Maagdeneilanden
    Anguilla
    Antigua en Barbuda
    Aruba
    Bahama's
    Barbados
    Belize
    Bermuda
    Britse Maagdeneilanden
    Canada
    Caribisch Nederland
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominicaanse Republiek
    El Salvador
    Grenada
    Groenland
    Guadeloupe
    Guatemala
    Haïti
    Honduras
    Jamaica
    Kaaimaneilanden
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Porto Rico
    Saint Kitts en Nevis
    Saint Martin
    Saint Vincent en de Grenadines
    Saint-Barthélemy
    Saint-Pierre en Miquelon
    SaintLucia
    Sint Maarten
    Trinidad en Tobago
    Turks- en Caicoseilanden
    Verenigde Staten