Publiceer je producten
Wilkins FP53 - Tees
Wilkins FP53 - Tees
    Zurn

    Wilkins FP53 - Tees

    4.5 van de 5 sterren4.5(8 reviews)

    Zurn tees provide branch connections for 1" through 10" grooved pipe. Short patterned options and reducing branches are available.

    Compliance:

    • UL ® Listed
    • C-UL ® Listed
    • FM® Approved
    Specificatie
    • Keywords: Fire protection grooved, zurn fire protection pressure reducing valve, fire protection backflow preventer, fire protection pressure relief valve, zurn fire protection grooved fittings

    Technische specificatie
    • Unieke ref.zurn-fp53
    • ProductfamilieFire Protection
    • ProductgroepFire Sprinkler System
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2021-01-11
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalDuctile Iron
    • Ontworpen inVerenigde Staten
    Classificatie
    • Categorie BIMobjectBrandwerende producten - Sproeisystemen
    • CSI MasterFormat 2014 Code21 00 00
    • CSI MasterFormat 2014 TitelFire Suppression
    • OmniClass-nummer23-29 33 00
    • OmniClass-titelFire Suppression System Components
    • CSI UniFormat II-codeD4010
    • CSI UniFormat II-titelSprinklers