Publiceer je producten
Z125  8-3/8" Diameter Roof Drain, Low Silhouette Dome
Zurn

Z125 8-3/8" Diameter Roof Drain, Low Silhouette Dome

4.9 van de 5 sterren4.9(8 reviews)

8-3/8" [213mm] Diameter roof drain, Dura-Coated cast iron body with combination membrane flashing clamp/gravel guard and low silhouettePoly-Dome.

Features:

  • 8-3/8" diameter roof drain
  • Clamping collar and low silhouette Poly-Dome

Keywords: Diameter Roof Drain, Low Silhouette Dome, Dura-Coated cast iron body, flashing clamp, gravel guard, low silhouette Poly-Dome, membrane flashing clamp, Inside Caulk, Aluminum Dome, Underdeck Clamp, Roof Deck Plate, High Static Extension, Roof Sump Receiver, Secondary Clamping Collar, Vandal Proof Secured Top, Perforated Gravel Guard, Perforated Extension, Threaded Side Outlet Body

Specificatie
  • Using an RFA Family with Type Catalog:

    Please download and save the type catalog, TXT, in the same location as the RFA family. In a Revit project or template, select the Insert tab from the Library panel, Load Family. Navigate to the location of the RFA and TXT files and select the family RFA to load.



Technische specificatie
  • Unieke ref.zurn-z125
  • ProductfamilieRoof Drains
  • ProductgroepPrimary Roof Drains
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2011-04-01
  • Editienummer2
  • Breedte (inch)8.38
  • Diepte (inch)8.38
Gerelateerd
  • HoofdmateriaalCast iron
  • Secundair materiaalPolypopyleen
  • Ontworpen inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Afwatering
  • IFC-classificatieObject
  • Uniclass 2015-codeSs_30_75
  • Uniclass 2015-beschrijvingRoof, floor and paving drainage systems
  • CSI MasterFormat 2014 Code22 14 26.13
  • CSI MasterFormat 2014 TitelRoof Drains
  • OmniClass-nummer23-13 41 39
  • OmniClass-titelRoof Drains