Publiceer je producten
Z1717 Scupper Drain
Zurn

Z1717 Scupper Drain

4.5 van de 5 sterren4.5(29 reviews)

Scupper drain with Type 304 (CF8) stainless steel body and cast aluminum oblique grate and two piece clamp collar.

Features:

  • Corrosion resistant
  • Vandal-proof secured top option available

Keywords: roof scupper drains, recessed flapper scupper drains, commercial roof drains

Technische specificatie
  • Unieke ref.zurn-z1717
  • ProductfamilieRoof Drains
  • ProductgroepPrimary Roof Drains
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2018-04-16
  • Editienummer1
Gerelateerd
  • HoofdmateriaalRoestvrij staal
  • Ontworpen inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Afwatering
  • UNSPSC-naamRoofing drains
  • UNSPSC-code30151605
  • Uniclass 2015-codeSs_30_75
  • Uniclass 2015-beschrijvingRoof, floor and paving drainage systems
  • CSI MasterFormat 2014 Code22 14 26.13
  • CSI MasterFormat 2014 TitelRoof Drains
  • OmniClass-nummer23-13 41 39
  • OmniClass-titelRoof Drains