Publiceer je producten
Z193 Vandal Proof Hooded Vent Cap
Zurn

Z193 Vandal Proof Hooded Vent Cap

4.6 van de 5 sterren4.6(8 reviews)

The Zurn Z193 vandal-proof vent cap has a Dura-Coated cast iron body and hooded dome cap, with vandal-proof securing device.

Features:

  • Vandal proof cap prevents tampering
  • Allows air to flow while preventing rainfall from entering

Keywords: Vandal Proof Hooded Vent Cap, Zurn Vandal Proof Hooded Vent Cap Installation, Zurn Vandal Proof Hooded Vent Cap Instructions, Vandal Proof Vent Cap, Cast Iron Vandal-Proof Hooded Vent Cap, Compatible Vandal Proof Vent Cap

Technische specificatie
  • Unieke ref.zurn-z193
  • ProductfamilieRoof Drains
  • ProductgroepDownspouts
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2016-11-24
  • Editienummer2
Gerelateerd
  • HoofdmateriaalCast iron
  • Ontworpen inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Afwatering
  • IFC-classificatieRoof
  • Uniclass 2015-codePr_70_55_98_35
  • Uniclass 2015-beschrijvingGreen roof drainage outlets
  • CSI MasterFormat 2014 Code22 14 26.13
  • CSI MasterFormat 2014 TitelRoof Drains
  • OmniClass-nummer23-13 41 39
  • OmniClass-titelRoof Drains