Floating Vanity Brackets

Floating Vanity Brackets

Discover the perfect blend of elegance and reliability with our floating vanity support brackets. These specialized brackets are tailored to uphold the unique demands of floating vanities, seamlessly integrating aesthetics and functionality. Whether you're revamping a bathroom or creating a statement piece, our floating vanity support brackets ensure that your vanity exudes a sense of modern luxury while being securely anchored. Explore the possibilities of innovative design, where your vanity appears to effortlessly float, creating a captivating focal point in any space.

Floating Vanity Bracket Features

  • 2" Tall x 28" Wide x ¼" Thick
  • 18" Support Arm Projection
  • 1100 lb Load limit
  • blocking recommended across the back plate
  • One bracket per box
Tekniske spesifikasjoner
  • Unik ref.floating-vanity-brackets
  • ProduktfamilieBrackets
  • ProduktgruppeFloating Vanity & Heavy–Duty Hybrid Brackets
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2026-01-05
  • Utgavenummer1
Relatert
  • HovedmaterialeStål
  • Designet iUSA
  • Produsert iUSA
Klassifisering
  • BIMobject kategoriBygg - Anchors & Fixings
  • Uniclass 2015 kodePr_20_85_09
  • Uniclass 2015 beskrivelseBrackets
  • CSI MasterFormat 2014 kode05 45 00
  • CSI MasterFormat 2014 tittelMetal Support Assemblies
  • OmniClass-nummer23-13 23 11 19 15
  • OmniClass-tittelFraming Anchors