Free@homeTouch
ABB

Free@homeTouch

ABB-free@homeTouch executes the functions of ABB-free@home® via a freely configurable operating page and at the same time functions as link to the ABB-Welcome door communication system.

Produced by ABB and Busch-Jaeger

Spesifikasjon
  • Features
     
    Easy-to-use touch display.
    Illuminated operation keys.
    Full thermostat control capability.
    Integrates with both ABB-free@home smart home system and ABB Welcome door entry system.
    Configurable via ABB-free@home app or web browser.
     
    Specifications
     
    Display resolution: 800 x 480 TFT closed acrylic touch surface
    Display size: 7 inches

Tekniske spesifikasjoner
  • Unik ref.Free-homeTouch
  • ProduktfamilieControl panel
  • ProduktgruppeTouch panel
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2020-12-21
  • Utgavenummer1
  • Høyde (mm)155
  • Bredde (mm)218
  • Dybde (mm)29
Relatert
  • HovedmaterialePlastikk
  • Sekundært materialeMetall
Klassifisering
  • BIMobject kategoriElektronikk - Sikkerhet, kameraer og tilbehør
  • Uniclass 2015 kodeEF_75_40
  • Uniclass 2015 beskrivelseSecurity
  • CSI MasterFormat 2014 kode28 00 00
  • CSI MasterFormat 2014 tittelElectronic Safety and Security
  • CSI UniFormat II kodeD5030
  • CSI UniFormat II tittelCommunications & Security