Welcome IP Outdoor Station IP Touch 5"- Busch-Jaeger
Welcome IP Outdoor Station IP Touch 5"- Busch-Jaeger
    ABB

    Welcome IP Outdoor Station IP Touch 5"- Busch-Jaeger

    ABB _ Busch-Jaeger Welcome IP Video Outdoor Station with 5-inch touch screen, integrated with transponder and keypad. Serves as end device for the communication with IP touch panel, guard unit or property management.

    Tekniske spesifikasjoner
    • Unik ref.os-iptouch-5-desfire-ic-brushed-stainless-steel
    • ProduktfamilieWelcome
    • ProduktgruppeVideo outdoor Stations
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2022-04-22
    • Utgavenummer1
    • Høyde (mm)135
    • Bredde (mm)349
    • Dybde (mm)29
    Relatert
    • Nettovekt (kg)1.44
    Klassifisering
    • BIMobject kategoriElektronikk - Kommunikasjon
    • IFC-klassifiseringElektrisk element
    • ETIM-kodeEC000355
    • ETIM-navnDoor station door communication
    • OmniClass-nummer23-37 27 15 13
    • OmniClass-tittelAudio Visual Intercoms