Curva vertical convexa 90º para bandeja portacables (Perforada - Ciega) CX9
Aiscan

Curva vertical convexa 90º para bandeja portacables (Perforada - Ciega) CX9

A bend system that allows cables to be routed in an orderly, efficient and adaptable manner, minimising the risk of damage by avoiding sharp turns that could compromise their integrity. They also facilitate installation in complex spaces or those with irregular configurations by optimising the available space, and simplify future maintenance and expansions of the electrical system, as cables are better organised and accessible. In terms of safety, they help prevent unnecessary stress on the cables, reducing the likelihood of electrical failures. 

In summary, a bend system in cable trays improves design efficiency, reduces long-term costs, and contributes to the safety and durability of electrical installations. We also offer finishes in EZ, G.C, A.R, and INOX for systems in any type of environment.

Spesifikasjon
  • Technical characteristics in accordance with standard UNE-EN 61537, Sendzimir coating in accordance with UNE-EN 10346, with a minimum Zn thickness of 15μm. 

    Minimum hardware required corresponds to article CTCG612 (x4). 

    Installation shall be carried out in accordance with the instructions of the R.E.B.T.

Tekniske spesifikasjoner
  • Unik ref.90-degree-convex-vertical-bend-cable-tray-perforated-solid-cx9
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2026-06-09
  • Utgavenummer1
Lenker
Klassifisering
  • BIMobject kategoriElektrisk - Distribusjon