Widespan shelving TOUGH 2700x2000x600mm Wooden shelves
Widespan shelving TOUGH 2700x2000x600mm Wooden shelves

    Widespan shelving TOUGH 2700x2000x600mm Wooden shelves

    • 4 wide shelves
    • Accommodates bulky goods
    • Suits demanding environments

    Heavy-duty widespan shelving system for bulky, high-load loose goods. The shelving can be extended as needed.


    Storage shelving Tough is an exceptionally heavy-duty, widespan shelving system with a robust construction. The shelving system is ideal for accommodating heavy and bulky goods. It is suitable for use in demanding environments. This basic section comes complete with four shelves, two end frames and eight support beams. Each shelf is divided into smaller sections for easier assembly: shelves with a 2700 mm width have 3 wooden boards per beam pair. The end frames and supporting beams are made of powder coated steel, which provides an extra tough and durable finish. The basic section is easy to assemble by hooking the supporting beams onto the perforated uprights of the end frames at any height and then placing the shelves on top of the supporting beams. Feet for bolting the unit to the floor are included. Complete your shelving system with add-on sections and extra shelves to extend the shelf width and create an optimal storage solution that stands up to tough demands. Add-on sections and extra shelves are sold separately, see accessories
    Spesifikasjon
    • Height:2000 mm

      Width:2800 mm

      Depth:600 mm

      Shelf width:2700 mm

      Shelf interval:50 mm

      Post colour:Galvanised

      Post material:Sheet steel

      Support beam colour:Red

      Support beam colour code:RAL 2002

      Shelf material:Sheet steel

      Number of shelf:4

      Section:Basic

      Shelf load capacity:700 kg

      Weight:165.3 kg

      Approvals:EN 15512

    Tekniske spesifikasjoner
    • Unik ref.Widespan-shelving-TOUGH-2700x2000x600mm-Wooden-shelves
    • ProduktfamilieChanging room
    • ProduktgruppeShelves
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2021-09-16
    • Utgavenummer1
    • Høyde (mm)2000
    • Bredde (mm)2700
    • Dybde (mm)600
    Relatert
    • HovedmaterialeStål
    • Sekundært materialetre
    • Nettovekt (kg)165.3
    Klassifisering
    • BIMobject kategoriMøbler - Industry
    • IFC-klassifiseringMøbler
    • Uniclass 2015 kodePr_40_30_78_79
    • Uniclass 2015 beskrivelseShelf and racking units

    Tilgjengelighet etter region

    Europa