Flatpack locker CLICK 6 door, 1800x900x500
Flatpack locker CLICK 6 door, 1800x900x500

    Flatpack locker CLICK 6 door, 1800x900x500

    • Includes a clothes rail and hooks
    • Reinforced doors
    • Delivered as flat pack

    Two-door clothes locker with perforations in the top and bottom of the doors, fitted with a hanger rail and three hooks in each compartment. The door is fitted with a lock with two keys. The locker is delivered flat packed.

    Spesifikasjon
    • Simple but value-for-money and practical clothes locker with reinforced doors and a powder-coated sheet metal frame. The powder coating provides a scratch-resistant finish that withstands heavy use – perfect for public spaces!

      This metal locker is ideal for storing clothes and personal belongings in a wide range of settings. It is very well suited for changing rooms in gyms, offices and warehouse workplaces, for example. Each compartment is equipped with a clothes rail with three hooks for convenient clothes storage.

      The clothes locker is supplied unassembled in flat-pack form and is easy and straightforward to assemble. Includes a lock with two keys.

    Tekniske spesifikasjoner
    • Unik ref.Flatpack-locker-CLICK-6-door-1800x900x500
    • ProduktfamilieClothing Locker
    • ProduktgruppeLockers
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2024-11-04
    • Utgavenummer1
    • Høyde (mm)1800
    • Bredde (mm)900
    • Dybde (mm)500
    Lenker
    Relatert
    • HovedmaterialeStål
    • Nettovekt (kg)65.48
    Klassifisering
    • BIMobject kategoriMøbler - Hyller og lagring
    • IFC-klassifiseringMøbler
    • ETIM-kodeEG017960
    • ETIM-navnFurniture
    • Uniclass 2015 kodePr_40_30_78_48
    • Uniclass 2015 beskrivelseLockers
    • CSI MasterFormat 2014 kode10 51 13
    • CSI MasterFormat 2014 tittelMetal Lockers
    • OmniClass-nummer23-19 13 11
    • OmniClass-tittelMetal Lockers

    Tilgjengelighet etter region

    Europa
    Åland
    Albania
    Andorra
    Belgia
    Bosnia-Hercegovina
    Bulgaria
    Danmark
    Estland
    Færøyene
    Finland
    Frankrike
    Gibraltar
    Guernsey
    Hellas
    Hviterussland
    Irland
    Island
    Isle of Man
    Italia
    Jersey
    Kroatia
    Kypros
    Latvia
    Liechtenstein
    Litauen
    Luxemburg
    Malta
    Moldova
    Monaco
    Montenegro
    Nederland
    Nord-Makedonia
    Norge
    Østerrike
    Polen
    Portugal
    Romania
    Russland
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spania
    Storbritannia
    Svalbard og Jan Mayen
    Sveits
    Sverige
    Tsjekkia
    Tyskland
    Ukraina
    Ungarn
    Vatikanstaten