This product is only available for the Swedish market.
Lusso Shower walls have a stylish design with straight lines. Simple and adjustable attachment. Adjustable wall profiles. The doors can also be opened inwards to save space and are raised 4 mm when opening. The shower walls are available as well as corner solutions, single-packaged shower doors, folding doors, swing doors and screen walls. A wide range of accessories makes it possible to combine different types of Lusso shower walls.
Clear glass with black or white grid pattern
80 and 90 cm
Black and white aluminum profiles
3M-treated, 6 mm tempered safety glass
Height: 1 971 mm
Adjustable wall profile 15 mm
Tilgjengelighet etter region
| Europa |
|---|
Sverige |