Altro Tungsten Slip-Resistant Flooring
Altro Tungsten Slip-Resistant Flooring
    Altro

    Altro Tungsten Slip-Resistant Flooring

    PVC free slip resistant flooring 

    Extremely flexible and strong, Altro Tungsten™ is a PVC free, fleece backed acrylic safety flooring range that fulfills the need for resilience and safety in areas in which vinyl flooring is not the preferred option. When faced with strict rulings regarding the use of PVC, you can trust Altro Tungsten to deliver the same quality you’ve come to expect from traditional Altro flooring.

    Kom i kontakt med Altro

    Spesifikasjon
    • Key benefits

      • Acrylic, PVC-free construction
      • Ideal for applications in which vinyl flooring is not preferred
      • High slip resistance values
      • Phthalate-free flooring
    Tekniske spesifikasjoner
    • Unik ref.Altro-Tungsten
    • ProduktfamilieFloors
    • ProduktgruppeSlip-Resistant
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2020-07-07
    • Utgavenummer1
    Relatert
    • HovedmaterialeVinyl
    • Designet iUSA
    • Produsert iUSA
    Klassifisering
    • BIMobject kategoriGulv - gulvene
    • IFC-klassifiseringFloor
    • UNSPSC-navnFlooring
    • UNSPSC-kode301617
    • Uniclass 2015 kodeSs_30_20
    • Uniclass 2015 beskrivelseFlooring and decking systems
    • CSI MasterFormat 2014 kode09 60 00
    • CSI MasterFormat 2014 tittelFlooring
    • OmniClass-nummer23-15 17 11
    • OmniClass-tittelFlooring Specialties and Accessories
    • CSI UniFormat II kodeC3020
    • CSI UniFormat II tittelFloor Finishes