Flap Door Stainless steel  Flap Inox Mono
Flap Door Stainless steel  Flap Inox Mono

    Flap Door Stainless steel Flap Inox Mono

    Stainless steel Flap doors

    Flip flap door with rigid shutters with push opening and return by means of a spring.
    Suitable for spaces for food use or supermarkets.

    Spesifikasjon
    • Structure: shutter covered in stainless steel AISI 304 plate, composed by a structure in metallic bar in stainless steel AISI 304 shaped according to the doors dimensions and honeycombed with polystyreneApplication: inside/insideOptional: oval or round windows

      Pushing Activation through pushing opening, spring return in closing. Available with three resting position: 0°, + 90°, and -90°. Intermediate opening edges are brought to the resting position back by the over mentioned spring.

    Tekniske spesifikasjoner
    • Unik ref.flapinox-mono
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2026-03-06
    • Utgavenummer1
    Relatert
    • Designet iItalia
    • Produsert iItalia
    Klassifisering
    • BIMobject kategoriDører - industridører

    Tilgjengelighet etter region

    Europa Asia Afrika Sør Amerika Oceania