Carport Light
Carport Light
Carport Light
Carport Light

    Carport Light

    Structure suitable for vehicles covering.

    PVC carports with structure made up of elements in hot galvanized steel, bolted and welded to give greater resistance.

    The main elements are cross-linked, all with a circular section to have a correct distribution of the weight unloading to the ground.


    Spesifikasjon
    • SpecificationsInstallation: outsideStructure: elements assembled equidistant with reinforced concrete plinths and connected together with tubular elements

      TypesShading and anti-hail carport 90% micro-perforated coverage.Pvc carport: shading, waterproof, resistant to snow load.Carport with photovoltaic system: shading, waterproof, resistant to snow load, it uses the upper cover exposed to the sun for the production of alternative energy.

    Tekniske spesifikasjoner
    • Unik ref.pensilina-light
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2026-03-06
    • Utgavenummer1
    Relatert
    • Designet iItalia
    • Produsert iItalia
    Klassifisering
    • BIMobject kategoriBygg - Taktilbehør

    Tilgjengelighet etter region

    Europa Asia Afrika Sør Amerika Oceania