Aquafire Water Vapor Fireplace 60"

Aquafire Water Vapor Fireplace 60"

Aquafire water vapor fireplace inserts have been designed to be extremely easy to install, simple to operate, and easy to maintain. When designing your fireplace, feel free to send in your design plans for review and suggestions from our professional design staff.

Considerations:

  • Accessibility to electricity
  • If planning to direct plumb to a permanent water line, you'll need to purchase a Direct Plumb Kit and access to a 1/4’’ water line, similar to an ice maker in a fridge.
  • Can be installed recessed into the wall, sitting proud of the wall, or completely free-standing
  • If light cast upwards to the ceiling is undesirable, consider recessing into the wall for a traditional hearth appearance. (We advise creating a ‘light trap'). See the Light Trap page on our website, aquafire.com, for details.
  • Determine decorative materials and finishes you expect to use. Since there is no heat, there are virtually no limitations.
  • Plan to make it easy to remove the fireplace insert should maintenance or repairs become necessary.
  • Avoid or prevent air currents from doors, windows, and the existing HVAC system that affect flame quality.
Spesifikasjon
  • Dimensions
    Small 20'': 20"W x 8 5/16'' H x 12 15/16'' D in
    Medium 40'': 40"W x 8 5/16'' H x 12 15/16'' D
    Large 60'': 60"W x 8 5/16'' H x 12 15/16'' D

    Weight
    Small 20'': 28 lbs
    Medium 40'': 49 lbs
    Large 60'': 71 lbs

    Power Requirements
    110-120V (60 HZ) - 24V adapter included

    Tank Capacity
    Small 20'': 2 Liters
    Medium 40'': 4 Liters
    Large 60'': 6 Liters

    Water vapor , Electric Fireplace, Faux fireplace, Mist Fire, Liability free flame, 

    Aquafire Inc is the exclusive North American distribution partner of Afire Design LTD

Tekniske spesifikasjoner
  • Unik ref.aquafire-large-60
  • ProduktfamilieAquafire
  • ProduktgruppeLarge-60"
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2025-06-16
  • Utgavenummer1
Klassifisering
  • BIMobject kategoriVVS - Ildsteder
  • IFC-klassifiseringRomvarme
  • ETIM-kodeEG015210
  • ETIM-navnBoilers and heaters
  • Uniclass 2015 kodeTE_70_10_20_80
  • Uniclass 2015 beskrivelseSpace heaters
  • CSI MasterFormat 2014 kode10 30 00
  • CSI MasterFormat 2014 tittelFireplaces and Stoves
  • OmniClass-nummer23-19 17 11
  • OmniClass-tittelElectric Fireplace
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Last inn familier direkte i Revit-modellen din med ett klikk

Få et sted for enklere tilgang til nye objekter, lagre Revit-familiene dine og samarbeid med teamet ditt.

  • Huk avArbeid direkte med BIM-objekter ved siden av Revit
  • Huk av 2 GB skylagring – lagre Revit-innholdet ditt
  • Huk av Få LCA for innebygd karbon (A1–A3) direkte fra Revit