B 50 - Industrial, high strength, free flowing epoxy grout

B 50 - Industrial, high strength, free flowing epoxy grout

B 50 is a three component, high strength epoxy grout specially designed to withstand static and dynamic loads. B 50 is a blend of epoxy resin, curing agent and inert aggregates. It has flowable consistency and can be used in gap width of minimum 10mm.

FEATURES
• High tensile, flexural and compressive strengths
• Rapid strength gain
• Suitable for grouting operations of gap width of 10mm – 80mm
• Resistance to dynamic load
• Excellent adhesion to steel and concrete
• Withstands a wide range of chemicals
• Non shrink

Ardex Endura


Spesifikasjon
  • 26.5 kg of B 50 will yield Approx. 13.60 ltrs
    Pot life: Approx. 50 mins
    Mixed Density: 1.95 g/cc
    Initial cure: 24 hours
    Full cure: 7 days
    Compressive strength: > 90 N/Sqmm
    Bond strength: > 1.5 N/Sqmm
    Shore D hardness: 75
    Tensile strength: 15 N/Sqmm
    Flexural strength: 30 N/Sqmm
    Temperature resistance: 10 Deg C to 50 Deg C
    VOC Content: 351.12 g/L
    Yield: Approximately 13.60 liters for 26.50 kg bag
    Pack Size: 26.50 kg

    Ardex Endura

Tekniske spesifikasjoner
  • Unik ref.B-50
  • ProduktfamilieConcrete Repair, Anchors & Grouts
  • ProduktgruppeAnchors & Grouts
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2019-08-24
  • Utgavenummer2
Lenker
Relatert
  • HovedmaterialeEpoxy
  • Sekundært materialeEpoxy
  • Designet iIndia
  • Produsert iIndia
Klassifisering
  • BIMobject kategoriByggematerialer - bygningsmaterialer
  • UNSPSC-navnInterior finishing materials
  • UNSPSC-kode3016
  • Uniclass 2015 kodePr_35
  • Uniclass 2015 beskrivelseCovering and finishing products
  • CSI MasterFormat 2014 kode09 00 00
  • CSI MasterFormat 2014 tittelFinishes
  • OmniClass-nummer23-15 00 00
  • OmniClass-tittelInterior and Finish Products
  • CSI UniFormat II kodeC30
  • CSI UniFormat II tittelINTERIOR FINISHES

Tilgjengelighet etter region

Asia