R 213 CE - Epoxy modified cementitious self smoothing floor screed

R 213 CE - Epoxy modified cementitious self smoothing floor screed

R 213 CE is a specialist applied, self-smoothing, epoxy modified cementitious floor screed with excellent resistance to wear and abrasion. R 213 CE can be applied over damp concrete and also in areas that are in close proximity to water. Ideally suited in areas where a seamless, joint free finish is required and maximum cleanliness is essential. Diaries, Breweries, Clean rooms and areas continuously exposed to water are just some of the environments that can benefit from this system.
Spesifikasjon
  • R 213 CE Primer @ 27 ± 1°C Pot life 60 mins Re-coat time 4 - 5 hours Bond strength > 2.0 N/mm² R 213 CE @ 27 ± 1°C Pot life 10 - 15 mins Mixed Density approx. 2.10 g/cc Initial hardness 48 hours Top covering timing 48 - 96 hours Full cure 7 days Bond Strength after 7 days > 1.5 N/mm² After 28 days > 2.5 N/mm² Compressive Strength after 7 days 18 N/mm² after 28 days 30 N/mm² Tensile Strength after 28 days 4 N/mm² Flexural Strength after 28 days 7 N/mm² Shore D Hardness after 7 days > 70.00
Tekniske spesifikasjoner
  • Unik ref.R-213-CE
  • ProduktfamilieFlooring Solutions
  • ProduktgruppeEPOXY COATINGS & SELF LEVELLERS
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2020-01-06
  • Utgavenummer1
Relatert
  • HovedmaterialeEpoxy
  • Sekundært materialeCementitious
  • Designet iIndia
  • Produsert iIndia
Klassifisering
  • BIMobject kategoriGulv - Underlag
  • IFC-klassifiseringFloor
  • UNSPSC-navnCarpet or rug underlays
  • UNSPSC-kode30161719
  • Uniclass 2015 kodePr_35_31_06_80
  • Uniclass 2015 beskrivelseSmoothing and levelling underlay compounds
  • CSI MasterFormat 2014 kode06 16 26
  • CSI MasterFormat 2014 tittelUnderlayment
  • OmniClass-nummer23-15 17 11 13 11 13
  • OmniClass-tittelPortland Cement Floor Underlayments
  • CSI UniFormat II kodeB1010
  • CSI UniFormat II tittelFloor Construction

Tilgjengelighet etter region

Asia