R 625 CE - High performance, antistatic, conductive self-smoothening, epoxy flooring system

R 625 CE - High performance, antistatic, conductive self-smoothening, epoxy flooring system

R 625 CE is a five component, self levelling; epoxy flooring system designed for situations where high degree of chemical and abrasion resistance is required along with electro-static conductive properties.
Spesifikasjon
  • Working time  8 - 12 minutes

    Initial set at 30°C  4 - 5 hours

    Density of the mix  1.80 - 1.95 g/cc

    Bond strength to concrete  Concrete failure
    ASTM D-4541

    Shore D Hardness   > 85
    ASTM D-2240 

    Compressive strength 55 N/mm²
    ASTM D-695

    Abrasion resistance 15 - 20 mg
    ASTM D-4060 (wt loss method)

    Water absorption < 0.2%
    ASTM C-413

    Shrinkage < 0.1%
    ASTM C-531

    Maximum service temp 80°C

    Surface resistivity  10⁶ to 10⁹  Ω

Tekniske spesifikasjoner
  • Unik ref.R-625-CE
  • ProduktfamilieFlooring Solutions
  • ProduktgruppeEPOXY COATINGS & SELF LEVELLERS
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2020-01-06
  • Utgavenummer1
Relatert
  • HovedmaterialeEpoxy
  • Designet iIndia
  • Produsert iIndia
Klassifisering
  • BIMobject kategoriGulv - Underlag
  • IFC-klassifiseringFloor
  • UNSPSC-navnCarpet or rug underlays
  • UNSPSC-kode30161719
  • Uniclass 2015 kodePr_35_31_06_80
  • Uniclass 2015 beskrivelseSmoothing and levelling underlay compounds
  • CSI MasterFormat 2014 kode06 16 26
  • CSI MasterFormat 2014 tittelUnderlayment
  • OmniClass-nummer23-15 17 11 13 11 13
  • OmniClass-tittelPortland Cement Floor Underlayments
  • CSI UniFormat II kodeB1010
  • CSI UniFormat II tittelFloor Construction

Tilgjengelighet etter region

Asia