WPM 125 - Single component liquid waterproof membrane / coating

WPM 125 - Single component liquid waterproof membrane / coating

WPM 125 is a single component, ready to use, liquid applied elastomeric waterproof membrane. WPM 125 comprises of special blend of copolymers and additives to provide an excellent, seamless, flexible and quick - drying waterproofing membrane. WPM 125 is an ideal waterproof and protection coating for absorbent substrates like gypsum fibre boards, plaster boards, cement boards, screeds, renders, cementitious levelling compounds, concrete etc.
Spesifikasjon
  • WPM 125 @ 27 ± 1°C Product Type Water based Density approx. 1.60 g/cc Elongation at Break > 150% @ 7 days ASTM D 412 2016 Tensile Strength approx. 1.2 N/mm2 @ 7 days ASTM D 412 2016 Adhesion Bond Strength > 1.0 N/mm² @ 7 days ISO 4624 2016 Shore A Hardness 40 ASTM D 2240 2015 Crack Bridging No cracks observed ASTM C 1305 Water Permeability Nil Recoat interval 60 - 120 minutes Drying Time Tack free approx. 1 hour Trafficable time 8 hours Full cure 48 hours Application temperature 5°C to 40°C Service temperature 0°C to 45°C VOC 4.6%
Tekniske spesifikasjoner
  • Unik ref.WPM-125
  • ProduktfamilieWaterproofing Systems
  • ProduktgruppeLIQUID APPLIED WATERPROOFING
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2020-01-06
  • Utgavenummer1
Lenker
Relatert
  • HovedmaterialeElastomer
  • Designet iIndia
  • Produsert iIndia
Klassifisering
  • BIMobject kategoriByggematerialer - Vanntetting
  • IFC-klassifiseringFloor
  • UNSPSC-navnStone or tile flooring
  • UNSPSC-kode30161706
  • Uniclass 2015 kodePr_20_31_02_89
  • Uniclass 2015 beskrivelseTile adhesives
  • CSI MasterFormat 2014 kode09 60 00
  • CSI MasterFormat 2014 tittelFlooring
  • OmniClass-nummer23-13 25 17
  • OmniClass-tittelWaterproofing
  • CSI UniFormat II kodeC3020
  • CSI UniFormat II tittelFloor Finishes

Tilgjengelighet etter region

Asia