WPM 310 - Elastomeric, UV stable, flexible external facade coating

WPM 310 - Elastomeric, UV stable, flexible external facade coating

WPM 310 is a tough, UV stable, flexible liquid applied waterproof facade coating with high solar reflectance providing excellent heat insulation and energy efficiency. It can be applied at a DFT of 0.3 mm as an aesthetically attractive textured or semi-smooth finish and is available in a range of standard colours.
Spesifikasjon
  • Characteristics of liquid Viscous Liquid Specific gravity Approx. 1.3 Characteristics of cured membrane Water Vapour Transmission at 1.0mm 21.9 g/ m²/24hrs ASTM E 96 Tensile Strength AS 1145 after 28 days dry 2.1 MPa after 14 days UV exposure 3.0 MPa after 2,500 hrs QUV 5.9 Mpa Elongation at break AS 1145 after 28 days dry 460% after 14 days UV exposure 315% after 2,500 hrs QUV 180% Solar reflectance Index > 100* ASTM E 1980-11 Emissivity > 0.9* Solar Direct Reflectance > 0.8* Overcoat time 4 hrs @ 23°C 50% RH Dry through 24 hrs @ 23°C 50% RH (2nd coat) Application temperature 10°C - 35°C (surface temp) Service temperature 0°C - 60°C VOC content 100 g / L * for white colour
Tekniske spesifikasjoner
  • Unik ref.WPM-310
  • ProduktfamilieWaterproofing Systems
  • ProduktgruppeLIQUID APPLIED WATERPROOFING
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2020-01-06
  • Utgavenummer1
Lenker
Relatert
  • HovedmaterialeAkryl
  • Designet iIndia
  • Produsert iIndia
Klassifisering
  • BIMobject kategoriByggematerialer - Vanntetting
  • IFC-klassifiseringFloor
  • UNSPSC-navnStone or tile flooring
  • UNSPSC-kode30161706
  • Uniclass 2015 kodePr_20_31_02_89
  • Uniclass 2015 beskrivelseTile adhesives
  • CSI MasterFormat 2014 kode09 60 00
  • CSI MasterFormat 2014 tittelFlooring
  • OmniClass-nummer23-13 25 17
  • OmniClass-tittelWaterproofing
  • CSI UniFormat II kodeC3020
  • CSI UniFormat II tittelFloor Finishes

Tilgjengelighet etter region

Asia