WPT 1000 - High performance Waterproofing Tape

WPT 1000 - High performance Waterproofing Tape

WPT 1000 is a waterproofing tape based on thermo plastic elastomers (TPE) to provide a highly elastic and chemically resistant sealing of expansion joints, cracks, irregular and unconventional joints. WPT 1000 is for installation with EP 305 epoxy adhesive on various building substrates in critical areas with high and/or frequent movements.
Spesifikasjon
  • Colour Grey Thickness 1 mm Breaking load longitudinal 14.0 N/mm² DIN EN ISO 527-3" Breaking load lateral 14.0 N/mm² DIN EN ISO 527-3" Extension break longitudinal 1000 % DIN EN ISO 527-3" Extension break lateral 1000 % DIN EN ISO 527-3" Power absorption at 25% Elasticity lateral 42.7 N/mm DIN EN ISO 527-3" Power absorption at 50% Elasticity lateral 49.2 N/mm DIN EN ISO 527-3" Resistance to water pressure > 4 bar DIN EN 1928 (Version B) Bonding strength > 4.0 N/mm² DIN EN 1348 Resistance to tearing longitudinal 100 N DIN EN 12310-2 Resistance to tearing lateral 100 N DIN EN 12310-2 Peel test on wood carrier > 100 N UV-Resistance minimum 6500 h DIN EN ISO 4892-3 Fire classification B2 DIN EN 4102 Shore A Hardness 87
Tekniske spesifikasjoner
  • Unik ref.WPT-1000
  • ProduktfamilieWaterproofing Systems
  • ProduktgruppeMEMBRANE WATERPROOFING
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2020-01-06
  • Utgavenummer1
Relatert
  • HovedmaterialeElastomer
  • Designet iIndia
  • Produsert iIndia
Klassifisering
  • BIMobject kategoriByggematerialer - Vanntetting
  • CSI MasterFormat 2014 kode02 25 29
  • CSI MasterFormat 2014 tittelExisting Thermal and Moisture Protection Assessment
  • OmniClass-nummer23-13 25 00
  • OmniClass-tittelThermal and Moisture Protective Products 

Tilgjengelighet etter region

Asia