Flexible thermal insulation Armaflex Ultima

Flexible thermal insulation Armaflex Ultima

Flexible closed-cell elastomeric foam, based on patented Armaprene synthetic rubber, with excellent reaction to fire and minimal smoke emission.
Spesifikasjon
  • Flexible thermal insulation with closed cell structure of elastomeric foam, blue color, with thermal conductivity λ=0.040 W/(m.K) at 0 ºC, high resistance factor to the transmission of water vapor (µ≥ 7000) to control condensation in refrigeration circuits and reaction to fire Euroclass B/BL-s1,d0. With Environmental Product Declaration (EPD) Type III. Installed with Armafix Ultima support systems for support points.
Tekniske spesifikasjoner
  • Unik ref.armaflex-ultima
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2024-04-24
  • Utgavenummer1
Relatert
  • Designet iTyskland
  • Produsert iSpania
Klassifisering
  • BIMobject kategoriByggematerialer - isolasjon
  • IFC-klassifiseringBygningselement
  • ETIM-kodeEC000406
  • ETIM-navnThermal insulation
  • OmniClass-nummer23-13 25 00
  • OmniClass-tittelThermal and Moisture Protective Products