Digital-Flo® Steam/Water Shell and Tube Heat Exchanger with the Brain® and Sage™ Model DF41540BS

Digital-Flo® Steam/Water Shell and Tube Heat Exchanger with the Brain® and Sage™ Model DF41540BS

DF41540BS is a complete pre-piped single wall instantaneous steam/water shell and tube heater. The assembly includes a properly sized shell and tube heat exchanger with a Digital Recirculating Valve (DRV40) and BrainScan® hot water monitoring control module.

Digital technology provides enhanced water temperature control accuracy and enhanced user safety in a single control component. BrainScan® technology to remotely view and adjust set point, data log and monitor inlet hot, inlet cold/return and mixed water outlet with multiple BAS interface options.

Tekniske spesifikasjoner
  • Unik ref.armstrong-0002
  • ProduktfamilieHVAC
  • ProduktgruppeInstantaneous Water Heaters
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2016-09-08
  • Utgavenummer1
Klassifisering
  • BIMobject kategoriRørsystem - Water heaters

Tilgjengelighet etter region

Nord Amerika
USA