Heat pump Proheat II indoor for pool

Heat pump Proheat II indoor for pool

- 0 °C: minimum outdoor air temperature.

- Digital display, user-friendly control panel with display of actual temperature, set point and alarm messages.

- Heating priority mode (filtration pump control).

- Robust, lightweight, corrosion-resistant magnesium aluminium housing.

- Axial fan.

- Automatic cooling mode (Chiller model).

- Automatic defrosting.

- HP and LP pressure safety switch.

- Water flow switch.

- G2 Titanium condensers of the water exchanger. Guaranteed against corrosion.

- SCROLL compressor

- Thermostatic expansion valve with external balancer.

- High-performance evaporator coil made of corrugated copper tube inside and lacquered aluminium fins, specially designed for corrosive environments.

aluminium fins, specially designed for corrosive environments.

- Scrubber system control.

- Automatic electrical protections.

- Centrifugal fans for the unit to be installed in a technical room, using air ducts.

Tekniske spesifikasjoner
  • Unik ref.proheat-indoor-for-pool
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2023-12-29
  • Utgavenummer1
Klassifisering
  • BIMobject kategoriSport og fritid - Svømmebasseng