Free standing planters – GAÏA n°1
Free standing planters – GAÏA n°1
Free standing planters – GAÏA n°1
Free standing planters – GAÏA n°1
Free standing planters – GAÏA n°1
Free standing planters – GAÏA n°1
    ATECH SAS

    Free standing planters – GAÏA n°1

    Discover GAÏA’s free-standing planters, a piece of furniture that incorporates an insect hotel into its structure to encourage biodiversity.

    Spesifikasjon
    • Materials and finishes:
      Steel structure th. 3mm anti-corrosion treatment and hot
      lacquered, RAL or AkzoNobel colors of your choice
      Raw robinia wood insert
      Insect hotel delivered filled
      Fixation:

      To put on the ground

    Tekniske spesifikasjoner
    • Unik ref.ATC010032
    • ProduktfamilieUrban Furniture
    • ProduktgruppeOutdoor Furniture
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2023-12-20
    • Utgavenummer1
    • Høyde (mm)800
    • Bredde (mm)4250
    • Dybde (mm)3000
    Relatert
    • HovedmaterialeStål
    • Sekundært materialetre
    • Designet iFrankrike
    • Produsert iFrankrike
    • Nettovekt (kg)500
    Klassifisering
    • BIMobject kategoriLandskapsutforming - Utendørsmøbler