P2008 thru P2020 - One Hole OD Tubing Clamp
Atkore

P2008 thru P2020 - One Hole OD Tubing Clamp

One Hole O.D. Tubing Clamp P2000 series is designed for use with standard tube sizes. These clamps are commonly used to suspend tube from overhead or support tube against a wall or column. The single hole makes installation quick and economical. For application examples, refer to our Application Showcase.

Download Atkore BIM Toolbar for free to access 1000+ families without leaving Revit from Autodesk App Store:
https://apps.autodesk.com/RVT/en/Detail/Index?id=9023217157654921583&appLang=en&os=Win64&autostart=true

or from our BIM website:
http://atkore.com/bim
Spesifikasjon
  • Download Atkore BIM Toolbar for free to access 1000+ families without leaving Revit from Autodesk App Store:
    https://apps.autodesk.com/RVT/en/Detail/Index?id=9023217157654921583&appLang=en&os=Win64&autostart=true

    or from our BIM website:
    http://atkore.com/bim
Tekniske spesifikasjoner
  • Unik ref.US-P2008_thru_P2020
  • ProduktfamilieUnistrut
  • Produktgruppe1-5/8" Metal Framing
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2025-07-17
  • Utgavenummer1
Relatert
  • HovedmaterialeStål
  • Designet iUSA
  • Produsert iUSA
Klassifisering
  • BIMobject kategoriElektrisk - Distribusjon
  • IFC-klassifiseringBærende element
  • Uniclass 2015 kodeSs_20_10_75
  • Uniclass 2015 beskrivelseStructural framing systems
  • CSI MasterFormat 2014 kode05 10 00
  • CSI MasterFormat 2014 tittelStructural Metal Framing
  • OmniClass-nummer23-13 35 00
  • OmniClass-tittelFraming Products