P3000T - 1-5/8 x 1-3/8 - 12 Gauge Slotted
Atkore

P3000T - 1-5/8 x 1-3/8 - 12 Gauge Slotted

12 Gauge Strut Channel with Slots P3000T this channel is commonly used for trapeze supports, seismic bracing, ceiling grids, pipe, conduit, duct and cable tray supports, racks, and other general framing. For application examples, refer to our Application Showcase. The slotted material allows for adjustability and doesn’t compromise too much on material strength. It has 85% of the capacity of the solid version of the profile.

Download Atkore BIM Toolbar for free to access 1000+ families without leaving Revit from Autodesk App Store:
https://apps.autodesk.com/RVT/en/Detail/Index?id=9023217157654921583&appLang=en&os=Win64&autostart=true

or from our BIM website:
http://atkore.com/bim
Spesifikasjon
  • Download Atkore BIM Toolbar for free to access 1000+ families without leaving Revit from Autodesk App Store:
    https://apps.autodesk.com/RVT/en/Detail/Index?id=9023217157654921583&appLang=en&os=Win64&autostart=true

    or from our BIM website:
    http://atkore.com/bim
Tekniske spesifikasjoner
  • Unik ref.US-P3000T
  • ProduktfamilieUnistrut
  • Produktgruppe1-5/8" Metal Framing
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2025-07-17
  • Utgavenummer1
Relatert
  • HovedmaterialeStål
  • Designet iUSA
  • Produsert iUSA
Klassifisering
  • BIMobject kategoriElektrisk - Distribusjon
  • IFC-klassifiseringBærende element
  • Uniclass 2015 kodeSs_20_10_75
  • Uniclass 2015 beskrivelseStructural framing systems
  • CSI MasterFormat 2014 kode05 10 00
  • CSI MasterFormat 2014 tittelStructural Metal Framing
  • OmniClass-nummer23-13 35 00
  • OmniClass-tittelFraming Products