P5500SL - 1-5/8" x 2 7/16", 12 Gauge, Long Slots
Atkore

P5500SL - 1-5/8" x 2 7/16", 12 Gauge, Long Slots

12 Gauge Slotted Strut Channel P5500SL has long slots on the back side for use with 3/8" threaded rod and fasteners. These slots can eliminate the need for field drilling and allow adjustability when installing. The slots are 3" long with 1" spacing.

Download Atkore BIM Toolbar for free to access 1000+ families without leaving Revit from Autodesk App Store:
https://apps.autodesk.com/RVT/en/Detail/Index?id=9023217157654921583&appLang=en&os=Win64&autostart=true

or from our BIM website:
http://atkore.com/bim
Spesifikasjon
  • Download Atkore BIM Toolbar for free to access 1000+ families without leaving Revit from Autodesk App Store:
    https://apps.autodesk.com/RVT/en/Detail/Index?id=9023217157654921583&appLang=en&os=Win64&autostart=true

    or from our BIM website:
    http://atkore.com/bim
Tekniske spesifikasjoner
  • Unik ref.US-P5500SL
  • ProduktfamilieUnistrut
  • Produktgruppe1-5/8" Metal Framing
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2025-07-17
  • Utgavenummer1
Relatert
  • HovedmaterialeStål
  • Designet iUSA
  • Produsert iUSA
Klassifisering
  • BIMobject kategoriElektrisk - Distribusjon
  • IFC-klassifiseringBærende element
  • Uniclass 2015 kodeSs_20_10_75
  • Uniclass 2015 beskrivelseStructural framing systems
  • CSI MasterFormat 2014 kode05 10 00
  • CSI MasterFormat 2014 tittelStructural Metal Framing
  • OmniClass-nummer23-13 35 00
  • OmniClass-tittelFraming Products