Electric water heater KRO

Electric water heater KRO

The pressureless small storage tanks are available for above- and below-the-sink installation. The temperature control allows infinitely variable temperature selection of the domestic hot water up to 75° C. The foam insulation makes these units environmentally friendly and energy-saving.

Spesifikasjon
  • Self-resetting safety temperature limiter (on the 5 litre units)

    Energy-saving PU insulation (directly foamed)

    Pressureless polypropylene inner boiler

    White plastic housing

    Stepless temperature control up to 75°C

    Capillary tube regulator

    Operation control light

Tekniske spesifikasjoner
  • Unik ref.electric-water-heater-kro
  • Produktfamilieelectric water heaters
  • Produktgruppeelectric water heaters
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2024-01-19
  • Utgavenummer1
Relatert
  • Designet iØsterrike
  • Produsert iØsterrike
Klassifisering
  • BIMobject kategoriRørsystem - Water heaters
  • IFC-klassifiseringBereder
  • Uniclass 2015 kodePr_60_60_08
  • Uniclass 2015 beskrivelseBoilers
  • OmniClass-nummer23-31 29 11 11
  • OmniClass-tittelElectric Instantaneous Hot Water Heaters

Tilgjengelighet etter region

Europa
Østerrike